??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOD 21M-LBI05-S4
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOD 21M-LBI05-S4
VERF
Availability
Available
BC
Order code
BOD002L
TC
Artikelbezeichnung
BOD 21M-LBI05-S4
PX
Product view
55866_01
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Distanzsensoren
W
Gewicht
0.07000 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 21M, Dimension = 15 x 51 x 42.5 mm, Interface = IO-Link 1.1 Analog, current 4…20 mA linear rising/falling 2x PNP/NPN NO/NC, Principle of operation = Photoelectric distance sensor, Principle of optical operation = Triangulation, Beam characteristic = Focus, typical at 400 mm, Light type = Laser red light, Light spot size = 1.5 x 0.5 mm at 200 mm, Range = 30...200 mm, adjustable, Accuracy = ±1 mm max. (30...170 mm) ±3 mm max. (170...200 mm), Repeat accuracy = ≤ ± 0.25 mm, Resolution = ≤ 10 µm typ. (30...170 mm) 100 µm typ. (170...200 mm), Connection = Connector, M12x1-Male, 4-pin, Housing material = Zinc, Die casting, Painted Aluminium, Glass, PMMA, black, Operating voltage Ub = 15...30 VDC, Approval/Conformity = CE, UKCA, cULus, IO-Link, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.